Publish your products
SVALL- Display
SVALL- Display
    Archived

    SVALL- Display

    With its convex shape, Svall (Cecilia Cronelid 2016) magazine shelf means magazines stand straight without collapsing and are easy to pick up and read. Svall can be hung horizontally or vertically. The horizontal model comes in six different lengths, and the vertical model comes in three different lengths. Choose from solid oak, ash, standard stains on ash, white glazed oak or ash or standard colors. Secures to the wall with concealed brackets.

    Specification
    • With its convex shape, Svall (Cecilia Cronelid 2016) magazine shelf means magazines stand straight without collapsing and are easy to pick up and read. Svall can be hung horizontally or vertically. The horizontal model comes in six different lengths, and the vertical model comes in three different lengths. Choose from solid oak, ash, standard stains on ash, white glazed oak or ash or standard colors. Secures to the wall with concealed brackets.

    Technical specification
    • Unique ref.SVxx
    • Product familyDisplay System
    • Product groupSvall
    • TypeObject (single object)
    • Date of publishing2016-06-09
    • Edition number1
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_25
    • Uniclass 2015 DescriptionDisplay and presentation fittings
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-21 19 15 17
    • OmniClass TitleDisplay Specialty Casework
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit