This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

D127.es Cleaneo Acoustic Board Ceilings

Unique ref.: D127_sp_Knauf-Cleaneo-Acoustic-Board-Ceilings
Brand: Knauf
Product family: Ceilings Systems
Product group: Non-demountable Ceilings
Date of publishing: 2019-09-19
Edition number: 1
Type: Object (single object)
Download (3)
Cleaneo Acoustic Board Ceilings consist of a suspended or directly anchored or free-spanning grid clad with Cleaneo Classic boards. Various board designs are available to satisfy the respective acoustical and visual requirements.

Cleaneo Acoustic Board Ceilings consist of a suspended or directly anchored or free-spanning grid clad with Cleaneo Classic boards. Various board designs are available to satisfy the respective acoustical and visual requirements.


Material main: Gypsum
Material secondary: Galvanized steel
Designed in:
Manufactured in:

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L542
Uniclass 1.4 Description: Ceiling panels, boards
Uniclass 2015 Code: Ss_30_25
Uniclass 2015 Description: Ceiling and soffit systems
NBS Reference Code: 20-47
NBS Reference Description: Ceiling And Soffit Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
Europe
  • Portugal
  • Spain

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application Ceiling
Grid Type Metal grid
Material Gypum / Metal
Product Type Acoustic ceiling
Thickness 67 mm — 2000 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Gypum / Metal

BIMobject®