Publish your products
K-923 Laminar Laminar wall- or ceiling-mount bath filler with 0.95" orifice
Kohler

K-923 Laminar Laminar wall- or ceiling-mount bath filler with 0.95" orifice

This laminar flow bath filler adds a visually striking solid stream of water to your bath. Ideal for wall or ceiling mount, this bath filler features a pressure-compensating flow control to deliver a clear column of water without splatter. A sophisticated counterpart to the sok® overflowing bath and Purist® baths, this bath filler is a beautiful match for contemporary decor.

FEATURES

  • Pressure-compensating flow control to deliver a splatter-free column of water.
  • 0.95" (24 mm) orifice to optimize performance.
  • Easy-to-access cartridge for cleaning and replacement.
  • Complements the Purist® collection.

Material

  • Solid brass construction for durability and reliability.

Installation

  • Wall- or ceiling-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-923
  • Product familyFaucets
  • Product groupLaminar
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)0.62
  • Width (inches)4.12
  • Depth (inches)4.12
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87_08
  • Uniclass 2015 DescriptionBath spouts
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit