Publish your products
K-R76257-4D Worth® Widespread bathroom sink faucet
Kohler

K-R76257-4D Worth® Widespread bathroom sink faucet

Inspired by vintage metalwork, Worth faucets combine bold facets and intricate detailing for an industrial chic look. With a handcrafted aesthetic, this 8" widespread bathroom faucet brings relaxed sophistication to traditional decor as well as modern designs that embrace classic elements. This faucet includes easy-to-install and leak-free UltraGlide® valves.

FEATURES

  • Two-lever handles offer seperate control of hot and cold water.
  • Spout swivels to allow for unobstructed use of the sink.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.
  • KOHLER finishes resist corrosion and tarnishing.
  • Compatible with 8in. - 16in. centers
  • 1.2 gpm (gallons per minute) flow rate.

Material

  • Premium metal construction for durability and reliability.

Installation

  • Handles come pre-assembled on valves, which simplifies installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    L 6-3/4", H 7-1/16", W 22-1/2"

Technical specification
  • Unique ref.kohler-K-R76257-4D
  • Product familySink Faucets
  • Product groupWorth®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit