Publish your products
Ultra Series Folding Doors
Archived

Ultra Series Folding Doors

  • Wood interior
  • Extruded aluminum clad exterior
  • Fluoropolymer exterior finish
  • 35+ exterior color options
  • 30-year ltd ext finish warranty
  • Expansive Openings:
  • Panel Height: Min. 30", Max. 120"
  • Panel Width: Min. 27", Max. 36"
  • Four basic operations available
  • Stiles and top rail are a nominal 4-5/8" wide, with optional 6" wide
  • Bottom rail is a nominal 7-9/16" wide, with optional 4-5/8" or 12" wide
  • Minimum basic jamb is 6-9/16"
  • Panels are nominal 1-3/4" and 2-1/4" thick


Configurations

Configurations for Kolbe's Folding Doors
  • Outswing operation
  • Maximum of 8 panels per side, units can offer up to 45' of unobstructed views
  • 4 basic operations available:
    • panels being folded all to one side
    • split and then folded on either side of the opening
    • floating configuration, allows panels to be put on either side of the opening
    • access door configuration, intended to allow easy exit/entry
  • Access door configuration will have a swing door hinged off of one of the sides of the frame or off of another panel, depending upon the configuration chosen. Configurations can be reversed.


Exterior Finish/Colors

Extruded Aluminum Cladding - Frame
  • Durable .050" thick cladding of 6063 extruded aluminum alloy
  • Press-fit onto the exterior wood frame
Extruded Aluminum Cladding - Door Sash
  • Sash exterior is covered with .062" thick, 6063 extruded aluminum alloy
  • Press-fit onto the exterior wood sash
Fluoropolymer Finish
  • Meets performance requirements of AAMA 2605-05 – the most stringent testing procedures for organic coatings on aluminum extrusions
  • 70% fluoropolymer exterior finish
  • Resists chemicals, abrasion, corrosion, chalking and erosion
  • Maintains film integrity, retains the color and gloss
  • 30-year warranty extended directly to the homeowner (view Warranties)
  • Warranty is transferable to subsequent homeowners
  • Over 30 vibrant colors to choose from
  • Custom colors are available; simply provide a sample to your dealer


Technical specification
  • Unique ref.kolbe-doorfoldingflushmountsill
  • Product familyPanel Folding Doors
  • Product groupUltra Series
  • TypeObject (single object)
  • Date of publishing2012-02-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Folding Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit