Publish your products
Table-top soap dispenser SD80
Table-top soap dispenser SD80

    Table-top soap dispenser SD80

    Soap dispenser for table top mounting into worktops with max. 45 mm thickness, high polished chromated brass, requires 22 mm drilling hole, 1/2" thread, spout not movable, spout length 140 mm, suitable for liquid soaps and lotions, 1 liter soap tank with membrane for pressure balance, filled from above. With standard body lenght (85 mm) Dimensions 44 x 400 x 162 mm (W x H x D)
    Specification
    • Lock      No lock
      Overall depth      162.00 mm
      Overall height      400.00 mm
      Overall width      44.00 mm
      Type of mounting      Counter top mounting
      Filling quantity      1000.00000
      Filling quantity uom      ml
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank

    Technical specification
    • Unique ref.2000056721
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2020-02-13
    • Edition number1
    • Height (mm)400
    • Width (mm)44
    • Depth (mm)162
    Related
    • Material mainBrass
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit