Publish your products
F5E-Therm electronic thermostat wall-mounted mixer F5ET1003
F5E-Therm electronic thermostat wall-mounted mixer F5ET1003

    F5E-Therm electronic thermostat wall-mounted mixer F5ET1003

    F5E-Therm thermostatic mixer DN 15 for wall mounting with lockable swivelling spout, for sanitary facilities. Opto-electronically controlled, triggered via hand movement. Thermostat with metal handle and adjustable, turn-proof temperature stop. With option for thermal disinfection, manually or automatically via optional disinfection unit. For connection to hot and cold water. Control electronics, solenoid valve cartridge, 6 V lithium battery (CR-P2) and sensor in scald-protected safe-touch housing, high-polished chromium-plated brass. Laminar jet controller with integrated flow regulator 6.0 l/min. With adjustable and lockable connections with backflow preventer and strainers, completely covered with depth-adjustable screw rosettes. Projection 275 mm. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control.
    Specification
    • Type of mounting      Wall mounting
      Type of operation      Sensor operation
      Number of batteries      1.00000
      Type of batteries      CR-P2
      Protective system IP      59K
      Power supply connection      Battery 6-V
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.07 liter per second
      Calculation flow rate hot water      0.07 liter per second
      Functional principle      Electronic self-closing
      Minimum flow pressure      1.00 bar
      Power consumption      1.50000
      Volume flow rate at 3 bar      0.10 liter per second
      Inlet size      G 1/2 B
      Type of mixing      Thermostat
      Adjustable flow time      Yes
      Material fitting      Brass
      Sound insulation      No
      Spout projection      275.00 mm
      Surface finish fitting      Chromed
      Type of tap      Bib tap
      Depressurised      No
      Thermal disinfection      Prepared for automatic thermal disinfection
      Protective shutdown      Yes
      Volume flow rate bypass      0.05 liter per seconds
      Default automatic hygiene flushing      24h after the last activity
      Maximum flow time      255.00 seconds
      Minimum flow time      1.00 seconds
      Default flow time      10.00 seconds
      Type of sensor      Opto-electronic sensor
      Hygiene flushing      Yes

    Technical specification
    • Unique ref.2030032983
    • Product familyTaps
    • Product groupElectronic taps
    • TypeObject (single object)
    • Date of publishing2021-03-24
    • Edition number1
    • Width (mm)305
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit