Publish your products
Norden merchant desk 16 drawer B152xD59xH89 birch
Norden merchant desk 16 drawer B152xD59xH89 birch
Norden merchant desk 16 drawer B152xD59xH89 birch
Norden merchant desk 16 drawer B152xD59xH89 birch
Norden merchant desk 16 drawer B152xD59xH89 birch
Norden merchant desk 16 drawer B152xD59xH89 birch
Norden merchant desk 16 drawer B152xD59xH89 birch
    Lekolar

    Norden merchant desk 16 drawer B152xD59xH89 birch

    Merchant desk with 16 boxes, 12 small boxes and 4 large boxes. Direct laminate frame in 3 colours. Drawer fronts and top cap is available in direct laminate or laminate in 9 different colours. On plinth, drawers complete with handles.
    Technical specification
    • Unique ref.80704
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)890
    • Width (mm)1520
    • Depth (mm)590
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit