Publish your products
Quantum® - Processors - Quantum Light Management Hub
Quantum® - Processors - Quantum Light Management Hub
Quantum® - Processors - Quantum Light Management Hub

    Quantum® - Processors - Quantum Light Management Hub

    Quantum Total Light Management™ maximizes the efficient use of light to improve comfort and productivity, simplify operations, and save energy. This powerful and efficient system dims or switches all electric lighting, and simultaneously controls daylight using automated shades. Quantum easily integrates with building management systems. A solution for new construction and retrofits, Quantum is ideal for office buildings, hospitals, universities, and more.

    The Quantum® light management hub provides a centralized connection point for Lutron® Energi Savr NodeTM QS, Lutron power panels, GRAFIK Eye® QS, and Sivoia® QS shades.

    Features
    • Designed to control, manage, and monitor EcoSystem lighting, Energi Savr Node with EcoSystem, Lutron power panels, GRAFIK Eye QS, and Sivoia QS shade systems in a building or whole campus.
    • Supports both astronomic and time-of-day events to automatically control the lights and shades in the system.
    • Simple reconfiguration of a space without rewiring.
    • Individually control, monitor, and adjust any light or shade in a space.
    • QS control links and EcoSystem loops are topology-free.
    • For EcoSystem loads, the light management hub accepts one normally closed (NC) emergency input per Quantum bus supply.
    • EcoSystem bus may be wired FELV or PELV.

    Panel Capabilities
    • Each hub supports up to 8 EcoSystem loops (4 Quantum bus supplies)
    • Each EcoSystem loop can have a combination of 64 EcoSystem ballasts and ballast modules, plus a maximum of 16 daylight sensors, 32 occupancy sensors, and 64 infrared (IR) devices.
    • Supports up to 2 Quantum processors with 2 links each that can be individually configured to communicate with:
      • Quantum bus supply (limited to one link per bus)
      • Lutron power panels
      • Lutron QS devices

    Get in contact with Lutron Electronics

    Specification
    • QP2

      Type Centralized Control Equipment
      Environment Indoor
      Amp Rating 0 amps to 15 amps
      Depth 3.1875"
      Height 13.25"
      Voltage 120 V
      Width 9.25"


      QP3

      Type Centralized Control Equipment
      Environment Indoor
      Amp Rating 0 amps to 1 amps
      Depth 3.1875"
      Height 13.25"
      Voltage 120 V to 240 V
      Width 9.25"

    Technical specification
    • Unique ref.lutron-quantum-qp
    • Product familyLighting Controls
    • Product groupQuantum Total Light Management™
    • TypeObject (single object)
    • Date of publishing2019-11-27
    • Edition number2
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States