Publish your products
UK RadioRA 3 Processors
UK RadioRA 3 Processors
UK RadioRA 3 Processors
UK RadioRA 3 Processors

    UK RadioRA 3 Processors

    RadioRA 3 processors allow for setup, control, and monitoring of RadioRA devices and Lutron wireless shades from a smartphone or tablet using the Lutron App.

    Get in contact with Lutron Electronics

    Specification
    • Features 

      • Programmed via the Lutron Designer PC tool 2 and Lutron App. 

      • Scene control via the Lutron App, Pico wireless controls, and compatible RadioRA 3 Vierti standard and hybrid Clear Connect – Type X keypads. 

      • Timeclock scheduling of daily events. 

      • Powered by an IEEE 802.3af, IEEE 802.3at or IEEE 802.3bt compliant Power over Ethernet (PoE) switch or injector. 

      • Connects to the WiFi router via an Ethernet connection. 

      • Local device operation will continue to function if internet connection is lost. 

      • System access from anywhere in the world using the Lutron App. 

      • Control from Apple Watch. 

      • Supports integration with other smart home brands.

      • Up to four (4) wireless repeaters can be added to extend the range for Clear Connect – Type A devices (in-line RF dimmer/switch, etc.) for larger systems. The wireless repeater does not extend the range of Clear Connect – Type X devices (standard and hybrid keypads). 

      • Integration with professional A / V and security systems via Lutron’s LEAP API.

    Technical specification
    • Unique ref.lutron-radiora3-rrke-proc3
    • Product familyLighting Controls
    • Product groupRadioRA 3
    • TypeObject (single object)
    • Date of publishing2025-06-24
    • Edition number1
    • Height (mm)102.67
    • Width (mm)102.67
    • Depth (mm)29.82
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit