Publish your products
International seeTouch
International seeTouch
International seeTouch
International seeTouch
International seeTouch
International seeTouch
International seeTouch
International seeTouch
International seeTouch
International seeTouch

    International seeTouch

    The new International seeTouch keypad from Lutron provides elegant, intuitive control of lights and shades.

    Get in contact with Lutron Electronics

    Specification
    • Width 3"
      Height 3"
      Depth 1.4"
      Finish
      Matte Mica | Matte Argentum | Metal Satin Brass | Metal Bright Brass | Metal Bright Chrome | Metal Clear Anodized | Metal Black Anodized | Metal Brass Anodized | Metal Antique Brass | Metal Antique Bronze | Metal Satin Chrome | Metal Satin Nickel | Metal Bright Nickel
      Voltage 24 V to 36 V
      Mount Type Wall Mounted
      Ambient Operating Temperature 0 °C to 40 °C
      Humidity 0-90%

    Technical specification
    • Unique ref.lutron-seetouch-international
    • Product familyLighting Controls
    • Product groupseeTouch®
    • TypeObject (single object)
    • Date of publishing2019-11-26
    • Edition number2
    • Height (inches)3
    • Width (inches)3
    • Depth (inches)1.4
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationObject
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit