Publish your products
Berko - COS-E Series Residential Fan-Forced Zonal Wall Heaters
Berko - COS-E Series Residential Fan-Forced Zonal Wall Heaters
Berko - COS-E Series Residential Fan-Forced Zonal Wall Heaters

    Berko - COS-E Series Residential Fan-Forced Zonal Wall Heaters

    For true zonal heating in a compact design that fits in anywhere, choose this wall heater. Its fast-response heating element kicks in quickly, providing warmth for your bedroom, bathroom or hallway. The patented CLIP-N-FIT system, thermal fuse and self-hold limit makes installing it on the wall safe and easy.

    • Patented CLIP-N-FIT feature allows installer to change the desired wattage output without moving the jumper wire
    • Dual Protection: self-hold limit with one-time thermal fuse
    • Dual voltage and wattage ratings help reduce inventory levels
    • Contemporary look and compact size ideal for new residential or commercial installations where space is limited
    • Quick installation and easy service with heater/fan assembly fitting into back box with a single screw
    • Double-pole thermostat on all models
    • Efficient quiet operation from smooth running multi-layer impeller
    • Adaptable for retrofits (such as provided with UL-approved COS-E and CS Models)*
    • Thermostat with positive OFF position for added safety

    IDEAL SPACES | Bedrooms; Living/Family Rooms; Kitchens; Bathrooms; Basements; Offices; Hallways; Lobbies;Waiting Rooms

    Specification
    • COLOR | White

      TEMP RANGE |40-90F

      CFM |50

      GRILLE |12 H x 9 W x 0.9″ D

      BACK BOX | 9-7/8 H x 7-3/4 W x 4″ D

    Technical specification
    • Unique ref.Berko-COS-E-Series-Residential-Fan-Forced-Zonal-Wall-Heaters
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States