Publish your products
Berko - HUH Series - Industrial Unit Heater
Berko - HUH Series - Industrial Unit Heater

    Berko - HUH Series - Industrial Unit Heater

    This heavy-duty heater provides a long-term comfort solution wherever you need to warm up garages, workshops, basements, or even outdoor spaces. Aim heat anywhere with adjustable louvers and flexible mounting options for both horizontal and vertical applications.

    Features:

    • All motors and contactor coils are 240V and operate on the secondary of a factory-installed step-down power transformer on 480V and 600V heaters so a separate fan and motor control power source is not needed
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Steel fins are copper-brazed to low-watt density, steel-sheathed tubular heating elements
    • 5 and 7.5 kW models also come equipped with ceiling mounting bracket for horizontal or vertical flow mounting or any position in between
    • Uniform discharge of all heated air lowers internal operating temperatures and prolongs element life
    • Cabinet is finished with a polyester powder coating for excellent corrosion resistance
    • Element finished with aluminized paint for corrosion resistance
    • Fins and elements are arranged in a uniform grid pattern and fit closely into air discharge area to assure that all incoming air passes through heating element
    • High-limit cut-off automatically shuts off current in the event of overheating and reactivates unit when temperature returns to normal

    IDEAL SPACES | Factories; Garages; Stores; Maintenance Room; Warehouses; Public Buildings; Service Stations; Workshops; Stairwells

    Specification
    • COLOR| Beige

      TEMP RANGE | 45- 90 F

      CFM | 270-1800

      DIMENSIONS | Varies (see specifications)

    Technical specification
    • Unique ref.Berko-HUH-Series-Industrial-Unit-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States