Publish your products
QMark - Commercial Fan-Forced Wall Heater - CWH3000 Series
QMark - Commercial Fan-Forced Wall Heater - CWH3000 Series
QMark - Commercial Fan-Forced Wall Heater - CWH3000 Series
QMark - Commercial Fan-Forced Wall Heater - CWH3000 Series
QMark - Commercial Fan-Forced Wall Heater - CWH3000 Series

    QMark - Commercial Fan-Forced Wall Heater - CWH3000 Series

    With a durable commercial-grade steel grille, this heater delivers optimized airflow to homes, basements, offices, conference rooms, lobbies, hallways and vestibules, for wall-mounted, fan forced comfort wherever you need it.

    • Contemporary design combined with commercial-grade steel grille to provide comfort through optimized airflow
    • Fan-only operation for summer use
    • Built-in power on/off switch for added safety during maintenance
    • Manual reset thermal overheat protector disconnects power in the event of accidental blockage
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Integral double-pole thermostat allows for easy adjustment to maintain desired temperature
    • All units have a permanently lubricated enclosed fan motor, which creates long life, low maintenance, and gently distributes warmth throughout the area

    IDEAL SPACES | Mechanical Rooms; Vestibules; Entrance Ways; Lobbies; Hallways; Stairwells; Restaurants;Conference Rooms; Medical Offices; Basements; Family Rooms

    Specification
    • COLOR| White

      TEMP RANGE | 40-90F

      CFM | 100

      GRILLE | 19-5/16″ H x 15-3/4″ W x 7/8″ D

      BACK BOX | 18-1/4 H x 14-5/16 W x 3-3/4 D

    Technical specification
    • Unique ref.Commercial-Fan-Forced-Wall-Heater-CWH3000-Series
    • Product familyUnit Heaters
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States