Publish your products
Berko VFK Series - Commercial Fan Forced Wall Heater
Berko VFK Series - Commercial Fan Forced Wall Heater
Berko VFK Series - Commercial Fan Forced Wall Heater
Berko VFK Series - Commercial Fan Forced Wall Heater

    Berko VFK Series - Commercial Fan Forced Wall Heater

    Entryways and vestibules stay warm and cozy when you install this fan-forced heater. Its high-capacity heating power is ideal for basements and playrooms, too. The unit is easy to install, thanks to its simple 3-piece design and integrated thermostat. Its fan delay feature helps prolong the life of your heater, too.

    • Contemporary commercial-grade steel grille designed to provide a clean appearance and rugged use
    • Manual reset thermal overheat protector disconnects power in the event of accidental blockage
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Integral double-pole thermostat allows for easy adjustment of room temperature to maintain desired comfort level
    • Positive OFF switch to assure heater will not operate if not needed
    • All units have a permanently lubricated enclosed fan motor, which creates long life, low maintenance, and distributes warmth throughout the area
    • Tamper-proof plug for thermostat hole

    IDEAL SPACES | Mechanical Rooms; Vestibules; Entrance Ways; Lobbies; Hallways; Hotel Stairwells; Restaurants;Conference Rooms; Medical Offices; Basements; Living/Family Rooms

    Specification
    • COLOR|White

      TEMP RANGE |40-90F

      CFM |100

      GRILLE | 19-5/16″ H x 15-3/4″ W x 1-1/4″ D

      BACK BOX | 18-1/4 H x 14-3/8 W x 3-7/8 D

    Technical specification
    • Unique ref.Berko-VFK-Series-Commercial-Fan-Forced-Wall-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States