Publish your products
QMark - CDF Series - Commercial Downflow Ceiling Heater
QMark - CDF Series - Commercial Downflow Ceiling Heater
QMark - CDF Series - Commercial Downflow Ceiling Heater

    QMark - CDF Series - Commercial Downflow Ceiling Heater

    For commercial spaces that need unobtrusive comfort, install this downflow ceiling heater. Deliver powerful warmth to your office, conference room, lobby, waiting room or entranceway.

    • Order a surface or recessed enclosure, depending on your ceiling type and available install space. Surface mounting extends only 6 inches into the room, while the recessed enclosure requires only 7 inches of internal clearance
    • Optional relays allow you to connect this ceiling heater to your central building management system, so you can control temperatures from one location
    • Included thumb pins hold the unit together, freeing both hands for installation on the ceiling surface or within an enclosure
    • Choose a narrow pattern to focus heat on one particular area, or a wide pattern to blanket more area. Asymmetrical heating patterns focus output while still providing generous coverage
    • The heaters fan waits until the desired temperature is achieved before blowing air into the room, and discharges all residual heat before shutting off

    IDEAL SPACES | Bathrooms; Offices; Conference Rooms; Lobbies; Waiting Rooms; Enterance Ways

    Specification
    • COLORS | White

      TEMP RANGE | 45- 90F

      CFM |300

      RECESSED | 23-3/4″W x 23-3/4″L x 7″D

      SURFACE | 16-1/2″W x 20″L x 5-3/4″D

    Technical specification
    • Unique ref.QMark-CDF-Series-Commercial-Downflow-Ceiling-Heater
    • Product familyUnit Heaters
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States