Publish your products
QMark - CWH Series - Architectural Small Wall Series
QMark - CWH Series - Architectural Small Wall Series
QMark - CWH Series - Architectural Small Wall Series

    QMark - CWH Series - Architectural Small Wall Series

    This fan-forced wall heater provides an architectural accent while delivering reliable comfort for small spaces. Its unique design makes it a welcome feature in any room, delivering robust warmth to all within.

    • Contemporary bar-stock grille designed to provide optimized airflow
    • The heating element is heavy-duty steel fins brazed to steel sheathed tubular elements in a grid pattern that covers the entire discharge area
    • FAN DELAY: On a call for heat, element is energized but fan is delayed untilelement is warm, eliminating the circulation of cold air during start up. When the thermostat is satisfied, the element is de-energized, but the fan continues until all heated air is discharged providing longer component life and higher comfort level
    • Designed for easy installation. The heater is mounted before wiring. Both hands are free to make field connections in a roomy compartment. Motor is totally enclosed, impedance protected with permanently lubricated bearings
    • Airflow system maximizes air volume at a minimum noise level: 65 CFM.Rugged louvered commercial-grade steel Architectural grille creates a downflow air pattern
    • This heater is designed for installation in 2 x 4 or larger wall sections using the wall box provided. The heater may also be surface-mounted to the wall by using the Surface Mounting Frame, Model No. SRASMAG (order separately)
    • The heater may be wired with standard building wire (60C). Refer to Statuary Bronze durable polyester powder coat finish and aluminum frame

    IDEAL SPACES | Vestibules; Entrance Ways; Lobbies; Hallways; Stairwells; Restaurants; Conference Rooms; Offices;Basements; Family Rooms; Bedrooms

    Specification
    • COLOR| Bronze

      TEMP RANGE | 40-90F

      CFM | 65

      GRILLE | 12-1/8″ H x 10-5/8″ W x 1″ D

      BACK BOX | 11 H x 9-1/4 W x 4 D

    Technical specification
    • Unique ref.QMark-CWH-Commercial-Fan-Forced-Wall-Heaters
    • Product familyUnit Heaters
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States