Publish your products
QMark MWUH Horizontal/Downflow Unit Heater
QMark MWUH Horizontal/Downflow Unit Heater

    QMark MWUH Horizontal/Downflow Unit Heater

    This heavy-duty heater provides a longterm comfort solution wherever you need to warm up garages, workshops, basements, even outdoor spaces. Aim heat anywhere with adjustable louvers and flexible mounting options for both horizontal and vertical applications.

    • Heater comes equipped with ceiling-mount bracket for horizontal or vertical flow mounting or any position in between
    • Built-in single-pole thermostat
    • Copper-brazed steel fins with steel sheathed tubular elements for uniform heating and longevity
    • Adjustable louvers control air throw direction
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • High limit cutout automatically shuts off current in event of overheating and reactivates unit when temperature returns to normal
    • Disconnect switch (DS30) option available for heaters
    • 24 amps or lower

    IDEAL SPACES | Factories; Garages; Maintenance Rooms; Warehouses; Public Buildings; Service Stations; Workshops; Stairwells

    Specification
    • COLOR| Beige

      TEMP RANGE | 45-90 F

      CFM | 270

      DIMENSIONS | 14″ L x 12-1/2″ H x 11-1/4″ D

    Technical specification
    • Unique ref.horizontal-downflow-unit-heater-mwuh-series
    • Product familyUnit Heaters
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States