Publish your products
QMark - CP Series - Radiant Ceiling Panels
QMark - CP Series - Radiant Ceiling Panels
QMark - CP Series - Radiant Ceiling Panels

    QMark - CP Series - Radiant Ceiling Panels

    Radiant ceiling panels go where other comfort solutions cant. With three mounting options, they can fit any ceiling space, helping to offset heat loss through perimeter windows and entrances. Install them in your bathroom, office or studio anywhere you need to keep warm and conserve floor space for activities.

    • Ideal for invisible, primary or supplemental comfort
    • Perfect for offsetting perimeter heat losses or providing primary heat to an entire space
    • Full line of custom panels available upon request (see specifications)
    • Unit comes standard with 48 in. of 1/2 in. flexible metal conduit and J-Box connector
    • Insulation – Made of 1 in., 1 lb. density, high-temperature fiberglass
    • Galvanized or aluminized steel housing
    • Encapsulated casted element assures uniform temperatures across surface and unit longevity
    • Includes ground wire and 48 in. lead wires housed in flexible metal conduit
    • All panels come standard with combination Earthquake/T-bar grip clips
    • Hanging Clips provide holes for support chains, or can be folded over T-Bar to reduce lateral movement
    • Constructed of fire retardant materials; no fire or hazardous rating
    • Ceiling Panels can be Made-To-Order

    IDEAL SPACES | Offices; Hallways; Lobbies; Conference Rooms; Retail Spaces; Locker Rooms; Laboratories;Yoga Studios; Living Rooms; Bedrooms; Bathrooms; Basements

    Specification
    • COLORS |White & Custom Colors

      DIMENSIONS | 24 x 24″ and 24 x 48″

    Technical specification
    • Unique ref.qmark-cp-series-radiant-ceiling-panels
    • Product familyRadiation Panels
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States