Publish your products
MASTER-RING | Gasket Insert | Multiple
MASTER-RING | Gasket Insert | Multiple
    MASTERTEC

    MASTER-RING | Gasket Insert | Multiple

    V2A stainless steel multiple wall duct gasket inserts for cables and pipes. Available inner diameters: 80 - 200 mm

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      rubber: EPDM | pressure plates, screws, nuts: V2 A

      available inner diameters:

      80-200 mm

      overall length:

      40 mm

      versions (Ø wall sleeve or core drill hole):

      • Art.-No. 120410: Ø 80 mm
      • Art.-No. 120415: Ø 100 mm
      • Art.-No. 120420: Ø 125 mm
      • Art.-No. 120425: Ø 150 mm
      • Art.-No. 120426: Ø 200mm

      The technical feasibility of the combination of number and diameter of the media pipe in relation to the minimum diameter of the core drill hole or wall sleeve must be checked. Please contact us.

    Technical specification
    • Unique ref.master-ring-mehrfach
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems