Publish your products
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling
    OmegaFlex

    TracPipe® System | Pipe Fittings - TracPipe PS-II - Coupling

    Our TracPipe® PS-II System

    A pre-sleeved, “one-step” gas installation system for underground, rooftop, or exterior wall applications. TracPipe® PS-II can be installed under buildings, slab, roads, driveways—it’s perfect for gas installations in a variety of applications where speed, reliability, and safety are paramount.

    TracPipe® PS-II is constructed from OmegaFlex® standard TracPipe® Stainless Steel Flexible Gas Pipe sleeved in a fully vent-capable polyethylene sleeve. TracPipe® PS-II is supplied in standard lengths on reels or custom cut lengths. Product should be stored in an area that will not expose it to damage or outdoor elements.

    TracPipe® PS-II Fittings are constructed from TracPipe® patented AutoFlare® fittings with a plastic containment coupling and 1/4” NPT vent port. Fittings assemble without special tools. Click here to view TracPipe PS-II Fittings using our Online Catalog.

    Specification
    • TUBING:

      • FGP-UGP-375-250 - 3⁄8"
      • FGP-UGP-500-250 - 1⁄2"
      • FGP-UGP-500-100 - 1⁄2"
      • FGP-UGP-750-250 - 3⁄4"
      • FGP-UGP-750-100 - 3⁄4"
      • FGP-UGP-100-250 - 1"
      • FGP-UGP-100-100 - 1"
      • FGP-UGP-125-150* - 11⁄4"
      • FGP-UGP-150-150* - 11⁄2"
      • FGP-UGP-200-150* - 2"

      FITTINGS

      • FGP-UGF-375 - 3⁄8" NPT Male
      • FGP-UGF-500 - 1⁄2" NPT Male
      • FGP-UGF-750 - 3⁄4" NPT Male
      • FGP-UGF-1000 - 1" NPT Male
      • FGP-UGF-1250 - 11⁄4" NPT Male
      • FGP-UGF-1500 - 11⁄2" NPT Male
      • FGP-UGF-2000 - 2" NPT Male

      COUPLINGS:

      • FGP-UGC-375 - 3⁄8" T/P Coupling
      • FGP-UGC-500 - 1⁄2" T/P Coupling
      • FGP-UGC-750 - 3⁄4" T/P Coupling
      • FGP-UGC-1000 - 1" T/P Coupling
      • FGP-UGC-1250 - 11⁄4" T/P Coupling
      • FGP-UGC-1500  -11⁄2" T/P Coupling
      • FGP-UGC-2000 - 2" T/P Coupling
    Technical specification
    • Unique ref.pipe-fittings-tracpipe-ps-ii-coupling-tracpipe-system
    • Product familyFlexible Gas Piping Systems
    • Product groupPS‑II Fitting, Coupling
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit