Publish your products
TracPipe® System | TracPipe PS-II - Coupling - 1-1/4" to 2"
OmegaFlex

TracPipe® System | TracPipe PS-II - Coupling - 1-1/4" to 2"

Our TracPipe® PS-II System

A pre-sleeved, “one-step” gas installation system for underground, rooftop, or exterior wall applications. TracPipe PS-II can be installed under buildings, slab, roads, driveways—it’s perfect for gas installations in a variety of applications where speed, reliability, and safety are paramount.

TracPipe PS-II flexible gas piping is constructed from standard TracPipe stainless steel flexible gas pipe encased in a polyethylene sleeve that acts as a vented containment system. 

PS-II fittings are constructed from brass fittings with 1/8" NPT vent port to facilitate venting of the conduit sleeve when required by code.

Specification

  • Part NumbersSizeWeight Lbs.
    FGP-UGC2-1250
    1¼″9.5
    FGP-UGC2-1500
    1½″
    11.85

    FGP-UGC2-2000

    2"

    15.1


Technical specification
  • Unique ref.pipe-fittings-tracpipe-ps-ii-coupling-tracpipe-system-bolted
  • Product familyFlexible Gas Piping Systems
  • Product groupPS‑II Fitting, Coupling
  • TypeObject (single object)
  • Date of publishing2026-10-15
  • Edition number1
Classification
  • BIMobject CategoryHVAC - HVAC Piping

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States