Publish your products
TracPipe® System | Manifold 4 Ports
TracPipe® System | Manifold 4 Ports
TracPipe® System | Manifold 4 Ports
TracPipe® System | Manifold 4 Ports
TracPipe® System | Manifold 4 Ports
TracPipe® System | Manifold 4 Ports
TracPipe® System | Manifold 4 Ports
    OmegaFlex

    TracPipe® System | Manifold 4 Ports

    TracPipe® System 4-port manifolds act as the central distribution hub for gas piping systems. They are primarily used to facilitate parallel "home-run" installations to individual appliances. The cast iron manifolds feature a poly-coating and are available in various inlet/outlet sizes. 

    Key Specifications

    • Operating Pressure: Up to 25 PSIG maximum
    • Operating Temperature: -20°F to 200°F
    • Material: Gray polyester or epoxy-coated cast iron
    • Compliance: ANSI LC1/CSA, NFPA 54, ICC, and IAPMO listed for safe gas distribution
    Specification
    • Coated Manifold

      • 4 ports 1/2″ female

      4 ports 3/4″ female

      • inlets 1-1/4″ and 1″ female

      Large Manifolds

      • 4 ports 1″ female
    Technical specification
    • Unique ref.tracpipe-manifold-4-ports-tracpipe-System
    • Product familyFlexible Gas Piping Systems
    • Product groupManifold, 4 Port
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States