Publish your products
Ocean
Ocean

    Ocean

    This mineral tile with excellent sound absorption properties retains its shape even under extreme conditions. Areas of use range from swimming pools and sports-facility changing rooms through to other types buildings requiring high levels of moisture resistance, hygiene and room acoustics.

    Specification
    • Mineral tile Ocean

      Name: OWAcoustic mineral tile Ocean

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq, S 3e


      Technical data:

      Mineral tile according to DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Ocean, fleece-covered

      Colour: white, finished

      Light reflection: approx. 78 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 3, Square edge

      Thickness: 20 mm nom.

      Sound absorption:

      Alpha w = 0,95

      NRC = 0,95

      Sound reduction: 

      Dn,f,w = 28 dB

      CAC = 30 dB

      Humidity resistance: up to 100% RH

    Technical specification
    • Unique ref.Ocean
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile