Publish your products
S MiWo corner sandwich panel
S MiWo corner sandwich panel
S MiWo corner sandwich panel
S MiWo corner sandwich panel
    ARPANEL

    S MiWo corner sandwich panel

    Prefabricated corner sandwich panels with mineral wool core (so-called corners) create aesthetically pleasing and original edges of the building cladding. The key advantage of the corners, outside the aesthetics, is the installation without the need for corner flashings, to make the finishing of facade systems extremely effective and unique.

    Specification
    • Panel type ARPANEL S MiWo ARPANEL S MiWo ARPANEL S MiWo
      Thickness [mm]

      80 100

      120 150

      160 180 200
      Dimension A+B [mm] min. 800/ max. 3000 min. 800/ max. 2500 min. 800/ max. 2000
      Dimension A or B [mm] min. 400 min. 400 min. 400


    Technical specification
    • Unique ref.s-miwo-corner-sandwich-panel
    • Product familySandwich panels
    • Product groupCorner sandwich panels
    • TypeBuilding Material
    • Date of publishing2023-08-04
    • Edition number1
    Related
    • Material mainMineral wool
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • ETIM CodeEC011925
    • ETIM NameSandwich panel
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • OmniClass Number23-15 13 19
    • OmniClass TitleWall Panels

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit