Publish your products
SU PIR wall sandwich panel
SU PIR wall sandwich panel
SU PIR wall sandwich panel
    ARPANEL

    SU PIR wall sandwich panel

    ARPANEL SU PIR wall sandwich panels with the hidden fastening system provide very efficient thermal and acoustic insulation. The panels are installed with connectors and pressure distributor plates on the panel joints so that the fastening is invisible, thus improving the aesthetic qualities of the facade. The high tightness level is achieved with the specially profiled joints of the panels, known as the locks. ARPANEL SU PIR sandwich panels are ideal for wall cladding in vertical and horizontal system. They are perfect for industrial facilities, production and warehouse halls, shopping malls, logistics centres or car dealerships.

    Specification
    • Thickness [mm] 60 80 100 120
      Fastening system Hidden Hidden Hidden Hidden
      Insulation core Polyisocyanurate foam PIR Polyisocyanurate foam PIR Polyisocyanurate foam PIR Polyisocyanurate foam PIR
      Panel width [mm] 1000 1000 1000 1000
      Available length [m] 2 – 18,5 2 – 18,5 2 – 18,5 2 – 18,5
      Thickness of ext. facing [mm] 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7
      Thickness of int. facing [mm]0,4-0,70,4-0,70,4-0,70,4-0,7
      Core density kg/m3 40 ± 3 40 ± 3 40 ± 3 40 ± 3
      Weight kg/m2 10,8 11,6 12,4 13,2
      Heat-transfer coefficient Ud,S = W/(m2 x K) 0,4 0,29 0,23 0,19
      Fire resistance:
      Acc. to PN-B-02867 NRO NRO NRO NRO
      Acc. to PN-EN 13501-1 B- s1,d0 B- s1,d0 B- s1,d0 B- s1,d0
      Acc. to PN-EN 13501-2 VERTICAL NPD NPD E 30/EI 20/EW 30 E 30/EI 30/EW 30
      Acc. to PN-EN 13501-1 HORIZONTAL NPD NPD E 30/EI 20/EW 30 E 30/EI 20/EW 30
      Acc. to PN-EN 13501-5 Not applicable Not applicable Not applicable Not applicable
      Proper acoustic insulation [Rw(C,Ctr) dB] 25 (-2;-4) 25 (-2;-4) 25 (-2;-4) 25 (-2;-4)
      Sound absorption [αw] 0,15 0,15 0,15 0,15
    Technical specification
    • Unique ref.su-pir-wall-sandwich-panel
    • Product familySandwich panels
    • Product groupWall sandwich panel
    • TypeBuilding Material
    • Date of publishing2023-08-04
    • Edition number1
    Related
    • Material mainPolyisocyanurate PIR
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • ETIM CodeEC011925
    • ETIM NameSandwich panel
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • OmniClass Number23-15 13 19
    • OmniClass TitleWall Panels

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit