Publish your products
SEAMLESSConnect Universal dvLED Stand Substructure Mounting System
SEAMLESSConnect Universal dvLED Stand Substructure Mounting System

    SEAMLESSConnect Universal dvLED Stand Substructure Mounting System

    The SEAMLESS Connect Universal Series by Peerless-AV® offers a versatile lineup of substructures for environments where wall mounting is not an option. Purpose-built for dvLED video walls and all-in-one displays, the SEAMLESS Connect Universal Floor Stand supports full system weight with strength and stability. Its slim, space-saving design simplifies setup and speeds up installation. Height-adjustable feet ensure the substructure remains plumb, even on uneven surfaces, making it easy to reposition the display as needed - Ideal for corporate lobbies, retail, hospitality, showrooms, events, and entertainment spaces.

    Product Features

    • Universal design is compatible with most latching dvLED displays for versatile installation
    • Robust vertical support provides a maximum height of 9.8' (3m) up to 8x8
    • Quick-connect clamps are manufactured with durable cast aluminum construction that deliver superior strength and secure clamping force
    • Patent-pending universal spacer ensures accurate horizontal extrusion spacing for both landscape and portrait orientation, with built-in calipers for measuring uncommon cabinet sizes
    • High-strength components can support alternate row and column mounting patterns to streamline installation and reduce labor costs
    • An industry-leading tri-axis adjustment feature enables quick, precise dvLED display alignment for a flawlessly flat finish
    • Leveling feet ensure that the substructure stats plumb, even on uneven surfaces
    • Adaptable solution for installations where mounting directly to a wall is not an option
    • Slim, space saving design fits neatly in any installation environment
    • Lightweight aluminum frame makes shipping, handling and installation easier
    • Includes an anodized aluminum finish for a durable, decorative appearance
    • Modular design provides scalability in installation configuration and size
    • Integrated cable management protects, contains and conceals cables for a clean, professional installation
    • Compatible with all SEAMLESS Connect Universal mounts, offering peace of mind when designing solutions or if project specs change
    • Optional trim kit accessory (LEDTK) offers compatibility with most displays
    • Universal spacer (LEDUNVSPACER3) is sold separately.
    Specification
    • Technical Information

      Number of Displays Supported: 36

      Display Type Supported: dvLED

      Height Adjustable: Yes

      Maximum Screen Size Supported: 27"

      Maximum Load Capacity: 900 lb (408233.13 g)

      Display Orientation: Landscape/Portrait

      Finishing

      • Anodized
      • Powder Coated
      • Anodized Aluminium

      Application/Usage

      • dvLED
      • Lobby
      • Retail Store
      • Hospitality
      • Showroom

      Features

      • Space Saving Design
      • Adjustable Feet
      • Robust
      • Durable
      • Leveling Feet
      • Lightweight
      • Cable Management

      Physical Characteristics

      Color Family: Black
      Product Color: Black
      Product Material: Cast Aluminum
      Frame Material: Aluminum
      Form Factor: Floor
      Placement Supported: Floor
      Height: 97.53" (2477.26 mm)
      Width: 12.01 ft (3659.89 mm)
      Depth: 39.41" (1001.01 mm)
      Weight (Approximate): 222 lb (100697.51 g)

    Technical specification
    • Unique ref.led-lcd-video-substructure-mounts-stand
    • Product familyDigital Signage Solutions
    • Product groupdvLED Video Substructure Mounts
    • TypeObject (single object)
    • Date of publishing2025-10-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio-visual equipment supports
    • Uniclass 2015 CodePr_20_85_09_54
    • Uniclass 2015 DescriptionMounting brackets
    • CSI MasterFormat 2014 Code27 41 23
    • CSI MasterFormat 2014 TitleAudio-Video Accessories
    • OmniClass Number23-37 15 25 19
    • OmniClass TitleTelevision Mounts

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit