Publish your products
PCM150 Paramount™ Universal Ceiling Mount Kit for 43" to 90"+ Displays

PCM150 Paramount™ Universal Ceiling Mount Kit for 43" to 90"+ Displays

The Paramount™ Universal Ceiling Mount Kit includes everything required for mounting a flat panel display onto a variety of ceiling types. Flat, sloped, wood or concrete ceiling installations are manageable with this flexible mounting kit. The 90° cathedral ceiling plate even allows the solution to be mounted to a wall. The kit includes an adjustable extension column that allows the display to be centered 39.59" to 63.21" from the ceiling. The lockable 360° swivel ensures the perfect viewing position.

Features

  • Accommodates 100 x 100 to 600 x 400mm VESA® mounting patterns
  • Simple Hook-and-Hang™ display installation
  • Cathedral ceiling plate can attach to 0° to 90° angled ceiling structures
  • 360° of rotation creates endless viewing possibilities from anywhere in the room
  • Adjustable extension column provides 39.59" to 63.21" (1006 to 1606mm) of vertical adjustment
  • Easily adjust your viewing angle up to +20°/-5° tilt
  • Side-to-side adjustment allows for perfect display positioning
  • 360° of swivel can be locked in place with included thumb screw knob
  • Easily route all cabling through the extension column for a clean and neat installation
  • Molded covers, molded extension column guides and a clean column face provide top-quality aesthetics
  • Mounts to wood stud or concrete ceilings
  • Can be mounted at a 90° angle to wood stud, concrete or cinder block walls
  • Includes all necessary ceiling mounting and display attachment hardware
Specification
  • Product Specs

    • Dimensions (W x H x D); 25.43" x 39.59"-63.21" x 6.02" (646 x 1006-1606 x 153mm)
    • Product Weight; 19.7lb (8.9kg)
    • Load Capacity; 150lb (68kg)
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 45.5" x 10.13" x 5.25" (1156 x 257 x 133mm)
    • Package Ship Weight; 22.8lb (10.3kg)
    • Package UPC Code; 735029273677
    • Package Contents; Ceiling Mount, Ceiling and Display Installation Hardware, Installation Instructions

    Variant ID: 44557173850243

    Variant SKU: PCM150

    Type: Ceiling Mount

Technical specification
  • Unique ref.pcm150
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City