Publish your products
Rockfon® MediCare® Plus
Rockfon® MediCare® Plus
Rockfon® MediCare® Plus
Rockfon® MediCare® Plus
Rockfon® MediCare® Plus
Rockfon® MediCare® Plus
    Rockfon

    Rockfon® MediCare® Plus

    Rockfon® Medicare® Plus is a tile that lives up to the high health regulations in special room types – as well as the abilities of regular Rockfon tiles (acoustics, high fire protection class, high light reflection).

    It's easy to install in commonly used grid systems and comes in a full range of formats in concealed, semi-concealed and visible grid options.

    Specification
    • Sound Absorption Class A
      Reaction to Fire A1
      Light Reflection 85%
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Surface Durability Enhanced durability and dirt resistance.
      Cleaning • Vacuum
      • Damp cloth
      • Steam cleaning (twice a year)

      Chemical resistance: Resistant to diluted solutions of:
      – Ammonia
      – Chlorine
      – Quaternary ammonium
      – Hydrogen peroxide
      Hygiene Stone wool provides no sustenance to microorganisms.
      Clean Room Classification ISO Class 3
      Recylability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-medicare-plus
    • Product familySuspended Ceilings
    • Product groupMedicare
    • TypeBuilding Material
    • Date of publishing2021-01-08
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City