Publish your products
Reading Tree Laminate Bench
Reading Tree Laminate Bench
Reading Tree Laminate Bench
Reading Tree Laminate Bench

    Reading Tree Laminate Bench

    Reading Tree Bench

    This reading tree with seating for four is an innovative and versatile piece of furniture designed for communal and educational spaces such as libraries, schools, and activity centers. It features a round base panel, multiple shaped panels forming the "tree," and optional soft seating, offering both comfort and aesthetic appeal.

    Standard sizes
    Widths: 48"
    Depths: 48"
    Heights: 96"

    • Perfect for educational and recreational spaces
    • Accommodates seating for four with optional soft seating add-ons
    • Some configurations allow for book storage beneath seating bench
    • Unique shaped panels create a tree-like structure for aesthetic appeal


    This unique product stands out in its category by integrating functional seating with an imaginative tree design, encouraging interactive and collaborative environments. This is equipped with four vertical and horizontal support panels, ensuring stability and durability. Designed for easy integration into Revit projects, this product is perfect for architects and designers looking to add creative and practical seating solutions to their designs, enhancing user experience and engagement in any educational setting. To use this family, simply open the fetch app, then click on the model to insert it into your project. Switch between family types to choose from the 4 different configurations (2" Cushion Seating, Laminate Seating, 14" Cushion Seating, and Open Storage) included in this model. In the properties panel, under dimensions, you can check custom dimensions and it allows you to enter your desired width.
    Specification
    • Construction
      • Round base includes glides
      • Includes 4 tree-like structured panels
      • 2 configurations include cushion seating
      • Constructed with storage space beneath seating area
      • Allows comfortable seating for four individuals
    Technical specification
    • Unique ref.SSG_Bench_Reading_Tree_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    • Depth (inches)48
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51
    • CSI MasterFormat 2014 TitleLibrary Furniture