Publish your products
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher
Tiered Bench Metal Bleacher

    Tiered Bench Metal Bleacher

    Indoor/Outdoor Player Bench

    Standard sizes
    Widths: 7', 15', 21'
    Depths: 3', 5' 6", 7' 8"
    Heights: 2', 2' 6", 3'

    • Ideal for sports facilities and event venues, both indoor and outdoor.
    • Available in 2, 3, and 4-tier configurations to suit varying audience sizes.
    • Customizable widths of 7', 15', and 21' for flexible space integration
    • Engineered for all-weather durability, ensuring long-term performance.


    Ideal for schools, sports complexes, and public events, this bleacher system is offered in 2, 3, and 4-tier configurations to accommodate a range of spatial and audience requirements. Available in 7', 15', and 21' widths, it provides flexible sizing options to ensure a perfect fit for your venue and an enhanced viewing experience. Built for durability, the structure is engineered to perform in both indoor arenas and outdoor environments, standing up to varied weather conditions with long-lasting reliability. Its clean, streamlined design integrates effortlessly into any architectural setting, while the modular tiered layout allows for straightforward expansion or reconfiguration as needs evolve. This bleacher solution delivers a balanced combination of practicality, comfort, and visual appeal—elevating seating arrangements across any facility.
    Specification
    • Construction:
      • Designed for both indoor and outdoor environments
      • Available in 2, 3, and 4-tiered configurations
      • Width options include 7', 15', and 21'
      • Durable, corrosion-resistant materials for longevity
      Materials:
      • High-strength aluminum frames for lightweight stability
      • Non-slip surfaces to ensure safety in wet conditions
      Practical Applications:
      • Ideal for schools, sports arenas, and community centers
      • Perfect for temporary or permanent seating solutions
      • Easy assembly and disassembly for flexible installations
      Sustainability:
      • Constructed from eco-friendly materials
      • Designed with sustainability in mind to minimize environmental impact
    Technical specification
    • Unique ref.SSG_Bleacher_Indoor_Outdoor_SST
    • TypeObject (single object)
    • Date of publishing2025-12-06
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 62 23
    • CSI MasterFormat 2014 TitlePortable Bleachers