Publish your products
High Density Mobile 4 Post Shelving System Surface Rail
High Density Mobile 4 Post Shelving System Surface Rail

    High Density Mobile 4 Post Shelving System Surface Rail

    High Density Mobile 4-Post Shelving System

    Description

    High-density storage has nearly infinite configurations, with systems measuring from 3 feet to as long as 81 feet. Available heights range from 90 up to 121 inches, with most systems specified between 76 and 85 inches.   The 1,000 pound/linear foot system is the most commonly specified.

    Controls Options

    Manual Up to 16’ (4.8 m) long standard. Easy, frictionless movement for smaller applications. Four rows of 4’ (1.2 m) long manual units with two entry corridors. Total = 3,424 Nominal Shelf Feet (1,043 m)

    Mechanical Assist Up to 45’ (13.7 m) long standard. Three-spoke operator allows one pound of effort to move minimum of 4,000-pound load. Three sections of larger capacity units and two entry corridors.  Total = 4,152 Nominal Shelf Feet (1,265 m)

    Powered Programmable Up to 81’ (24.6 m) long standard(longer available). Programmable options available. Maximum density with minimum space needed for aisles. Total = 4,976 Nominal Shelf Feet (1,516 m)

    Rail Guide Systems

    Spacesaver provides three options for guide systems dual flange, center flange, and roller guide. 

    Carriages

    Carriages are welded “uniframe” steel construction and engineered to meet your specific load requirements. A minimum 3/4” (19 mm) retaining lip holds shelving or other storage housing in place. 

    Depths

    • Fixed Platform 12"-60" at any incremental increase
    • Moveable Carriage 12"-60" at any incremental increase

    Heights

    Available heights range from 40 up to 88 inches, with most systems specified between 76 and 90 inches.  Depending upon the components required for your application, the track, wheel and carriage elements will add approximately 6 to 9” (152–228 mm) to the height of the storage equipment used.  If a system has a ratio great than 4 to 1 (4 being height and 1 being depth) anti-tip protections are required. 

    Aisle Widths

    When planning aisle space for a bank of carriages, add a minimum1-1/2” (38 mm) to the depth of each shelving section—i.e. 24” (609 mm) deep shelving will require 25-1/2” (648 mm) of floor space. This helps maintain required aisle width for a bank of carriages given architectural restrictions. Check local accessibility regulations (ADA) for additional requirements. Additionally, add 3” (76 mm) to overall carriage length (including handle) of shelving range for manual and powered systems,6” (152 mm) for mechanical assist systems. Also note that there is a slight “growth factor” for shelving width which may become significant for multiple shelving sections on long carriages.

    Shelving

    Attractive, versatile and easy to access, Spacesaver's 4-Post Shelving is a highly adaptable, cost-effective storage solution for virtually anything you wish to store. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design and incorporated into a High Density Mobile System. 

     

    Technical specification
    • Unique ref.spacesaver-mobile-4post-surface-rail
    • Product familyEducation & Library
    • Product groupFlexible Shelving, Library Shelving, Mobile Shelving, Day Use Lockers
    • TypeObject (single object)
    • Date of publishing2018-01-01
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 26
    • CSI MasterFormat 2014 TitleMobile Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit