Publish your products
ACT Tangential Air Separator, Less Strainer or With Strainer, Sizes 2-20
Taco
Archived

ACT Tangential Air Separator, Less Strainer or With Strainer, Sizes 2-20

Air trapped in the system can produce major problems such as reduced heat transfer, loss of efficiency, pipe corrosion, pump damage, increased energy consumption and irritating noise. The highly efficient Taco ACT series separator clears the system of free air and reduces un-dissolved sediment to save money, energy and component wear. Unlike many competitive models, each ACT unit is designed and constructed to the requirements of Section VIII, Division I of the ASME pressure vessel code as standard.

Designed for use in hydronic heating or cooling systems, Taco's compact, highly efficient ACT air separator provides air separation while minimizing space requirements.

Features:
  • offered with or without strainers
  • standard pipe line sizes from 2" to 20"
  • developed for applications with flow rates up to 12,500 gpm
  • designed for working pressures of 125 psi at 375 deg F
  • optional 150 psi maximum pressure units, 375 deg F maximum temperature units are also available
  • manufactured from carbon steel listed in ASME Section II
This wide range of models allows optimum selections with reduced pressure drop requirements. Consult the factory for higher working pressures, larger sizes or non-standard materials of construction.
Technical specification
  • Unique ref.act_series
  • Product familyWater Treatment
  • Product groupACT Series
  • TypeObject (single object)
  • Date of publishing2010-03-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit