Publish your products
LX Premium X-Ray Shielding Glass

LX Premium X-Ray Shielding Glass

Premium X-Ray Shielding Glass

LX Premium X-Ray Shielding Lead Glass offers excellent impact resistance, radiation protection and visual clarity. LX Premium is high quality optical grade, lead barium type, X-ray shielding lead glass that consists of over 60% heavy metal oxide with a minimum of 55% Pbo. It is inserted into two panels of protective sheet glass for easy cleaning.

Features
  • High quality optical grade lead barium type X-Ray lead glass
  • Contains over 60% heavy metal oxide, including at least 55% PbO
  • High transparency - glass surface will not stain or discolor when lead substances react to moisture or lipids
  • Multilayer laminated glass is resistant to breakage from impact
  • Laminated for impact safety resistance
  • Excellent maintainability - glass can be cleaned using such items as a wet cloth, glass cleaners, and detergents without any concern about staining or discoloration
  • Ideal for use in medical facilities, laboratories, observation windows, airports, and screens for radiation
  • Available in 3 thicknesses: LX12 Premium (12 mm) used in most X-ray radiation applications, LX14 Premium (14 mm) and LX20 Premium (20 mm) used in cancer flouroscopic treatment facilities or when a greater protection is required
Specification
  • keywords: x-ray glass, x-ray shielding glass, radiation protection glass, shielding lead glass, protective glass, xray lead glass, glass for labs, medical glass, airport glass, radiation screen glass, lx glass, shield glass, Technical Glass Products, TGP

Technical specification
  • Unique ref.16000
  • Product familyX-Ray Glass
  • Product groupLX Premium
  • TypeObject (single object)
  • Date of publishing2013-05-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Double Hung Windows

Region availability

Asia North America Africa
Kuwait
Canada
Egypt
Lebanon
United States
Oman
Qatar
Saudi Arabia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit