Publish your products
LX-57B X-Ray Shielding Glass

LX-57B X-Ray Shielding Glass

LX-57B X-Ray Shielding Glass

LX-57B X-Ray shielding lead glass offers excellent radiation protection and superb visual clarity. The polished surfaces are scratch resistant, and LX-57B does not discolor due to radiation. LX-57B comes in three thicknesses.

Features
  • High quality optical grade lead barium type X-Ray lead glass
  • Contains over 60% heavy metal oxide, including at least 55% PbO
  • Surfaces are mirror polished
  • Excellent for use in medical facilities, laboratories, airports, and screens for radiation
  • Available in 3 thicknesses: LX7 (7 mm) is used in most X-ray radiation applications, LX9 (9 mm) and LX15 (15 mm) are used in cancer flouroscopic treatment facilities, etc.
Specification
  • keywords: x-ray glass, x-ray shielding glass, radiation protection glass, shielding lead glass, protective glass, xray lead glass, glass for labs, medical glass, airport glass, radiation screen glass, lx glass, shield glass, Technical Glass Products, TGP

Technical specification
  • Unique ref.16036
  • Product familyX-Ray Glass
  • Product groupLX 57B
  • TypeObject (single object)
  • Date of publishing2013-05-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Double Hung Windows

Region availability

Asia North America Africa
Kuwait
Canada
Egypt
Lebanon
United States
Oman
Qatar
Saudi Arabia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit