Publish your products
URSA XPS HR L BE

URSA XPS HR L BE

URSA XPS is an ideal product for technically challenging applications because it offers top performance with regard to thermal insulation, maintaining this characteristic under extreme conditions of compression, humidity and temperature.
Specification
  • Extruded polystyrene boards of 300 kPa of compression strength, shiplap edged, and thermal conductivity of 0,029 W/mK Suggested application: inverted roof (parking roofs) & floors. The panel has the following characteristics: thickness 100 mm; length 1.250 mm; width 600 mm thermal resistance R=1.35 [m2K/W] -thickness 40[mm];thermal resistance R=1.70 [m2K/W] -thickness 50[mm];thermal resistance R=2.05 [m2K/W] -thickness 60[mm];thermal resistance R=2.75 [m2K/W] -thickness 80[mm];thermal resistance R=3.45 [m2K/W] -thickness 80[mm];thermal resistance R=3.45[m2K/W] -thickness 100[mm]; thermal resistance R=4.15[m2K/W] -thickness 120[mm];
Technical specification
  • Unique ref.BE_MAT_XPS_HR_300_29_L_100_1
  • Product familyURSA XPS
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-10-30
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)40
Related
  • Material mainExtruded polystyrene (XPS)
  • Designed inBelgium
  • Manufactured inFrance
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

Europe
Belgium
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit