Publish your products
URSA Mineral wool PUREONE Pure 35QN ES
URSA Mineral wool PUREONE Pure 35QN ES
URSA Mineral wool PUREONE Pure 35QN ES

    URSA Mineral wool PUREONE Pure 35QN ES

    URSA PUREONE is a mineral wool product used in thermal and acoustic insulation of buildings which offers a high performance and many advantages: High performance. URSA PUREONE offers an excellent thermal and acoustic insulation. Its composition technology allows URSA offer a Warranty of 25 years. Its soft-touching, it does not generate dust, fire resistant... The acrylic base technology of its binder grants its high performance. Easy to install. Its soft-touching, it does not generate dust, it does not make the skin get irritated,… It has obtain the First Award 2014- 2015 in “Trophées de la Maison”. Best Inner Air Quality. The URSA PUREONE technology has a 0% of emission of COV, optimizing the quality of the inner air.
    Specification
    • URSA PUREONE Pure 35 QN mineral wool panel according to EN 13162 standard, without facing, supplied on a roll. The product is recommended for pitched roof. Properties: Reaction to fire: A1 Thermal conductivity coefficient:0.035 W/mK: thermal resistance R=2.85 [m2K/W] -thickness 100[mm], thermal resistance R=4.30 [m2K/W] -thickness 151[mm]; thermal resistance R=5.15 [m2K/W] -thickness 180[mm]; thermal resistance R=5.7 [m2K/W] -thickness 200[mm]; thermal resistance R=6.25 [m2K/W] -thickness 220[mm]; thermal resistance R=6.85 [m2K/W] -thickness 240[mm];
    Technical specification
    • Unique ref.pureone_35qn
    • Product familyPURE
    • Product groupPure
    • TypeObject (single object)
    • Date of publishing2017-10-22
    • Edition number1
    • Height (mm)1200
    Related
    • Material mainMineral wool
    • Designed inSpain
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 17
    • OmniClass TitleFiberglass Slab and Board Thermal Insulation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit