Publish your products
625XL Water Pressure Reducing Valve with Integral Strainer - Competitor Replacement Length
625XL Water Pressure Reducing Valve with Integral Strainer - Competitor Replacement Length
    Wilkins

    625XL Water Pressure Reducing Valve with Integral Strainer - Competitor Replacement Length

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61, consist of a low lead bronze body and bronze bell housing, shall have separate access covers for the plunger and strainer screen and shall have a bolt to adjust the downstream pressure. The Pressure Reducing Valve shall reduce pressure in both flow and no-flow conditions. The bronze bell housing and access caps shall be threaded to the body and shall not require the use of ferrous screws. The Pressure Reducing Valve shall be a ZURN WILKINS Model 600XL or 625XL.

    Compliance 

    • ASSE® Listed 1003 
    • IAPMO® Listed 
    • CSA® Certified 
    • City of Los Angeles Approved 
    • Meets the requirements of NSF/ANSI/CAN 61* *(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

    Features:

    • Sizes 3/4", 1"
    • Maximum working water pressure: 300 psi
    • Maximum working water temperature: 140°F
    • Reduced pressure range: (standard) 25 psi to 75 psi
    • Factory preset: 50 psi
    • Hydrostatic test pressure: 300 psi

      Specification
      • This valve directly replaces a single union competitor model 25AUB. Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to reduce high inlet pressure to a lower outlet pressure. The integral strainer makes this device most suitable for residential and commercial water systems requiring frequent cleaning because of sediment and debris. The direct acting integral by-pass design prevents buildup of excessive system pressure caused by thermal expansion. The balanced piston design enables the regulator to react in a smooth and responsive manner to changes in system flow demand, while at the same time, providing protection from inlet pressure changes.

        keywords: Wilkins 625XL, 625XL pressure reducing valve, pressure reducing valve with integral strainer, competitor replacement PRV, potable water pressure regulator, commercial water pressure reducing valve, residential pressure regulator, lead-free PRV, 625XL specification sheet

      Technical specification
      • Unique ref.625XL
      • Product familyBuilding Drainage
      • Product groupWater Hammer Arrestors
      • TypeObject (single object)
      • Date of publishing2026-08-28
      • Edition number1
      Related
      • Material mainBronze
      • Designed inUnited States
      Classification
      • BIMobject CategoryPlumbing - Valves

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States