Publish your products
Wilkins F49BR/ F49BRG Fire Butterfly Valve
Wilkins

Wilkins F49BR/ F49BRG Fire Butterfly Valve

Zurn Model F49BR / F49BRG Fire Powerball Butterfly sprinkler control valves provide for system shutoff to facilitate repair and maintenance. Fire Powerball Butterflies are operated with a slow closing 1/4 turn anti-water hammer valve. The valve should always be in the open position when the system is active. Tamper switches signal movement of the valve from the full open position to an alarm control panel, and to auxiliary equipment such as an indicating light or audible alarm in the area of the valve installation.

Model F49BR / Model F49BRG

Technical specification
  • Unique ref.Model_F49BR_F49BRG
  • Product familyIsolation Valves for Liquid Services
  • Product groupButterfly Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)4
  • Width (inches)2
Related
  • Material mainBronze
  • Material secondaryBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States