Publish your products
Wilkins 700XL Dual Check Valve, 1/4" - 1-1/4"
Wilkins

Wilkins 700XL Dual Check Valve, 1/4" - 1-1/4"

Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. The Model 700XL shall provide protection where a potential health hazard does not exist.

Compliance
• ASSE® Listed 1024
• CSA® Certified B64.6
• Meets the requirements of NSF/ANSI 61 and 372*
*(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

Features:

  • Several configuration options ease installation and repairs
  • Horizontal or vertical installation reduces installation time and associated costs
  • Comes standard with a union inlet connection and integral body outlet connection
  • Quality stainless steel springs and low-lead bronze body resist corrosion
  • ASSE® Listed 1024
  • CSA® Certified
  • Meets the requirements of NSF/ANSI 61
  • Lead-Free


Specification
  • The Dual Check Valve Backflow Preventer shall be certified to NSF/ANSI 61, and ASSE® Listed 1024. The main body shall be low lead cast bronze (ASTM B 584), the check assemblies shall be NORYL ® (1/4”-1/2”) or DELRIN® (3/4”-1”). The seal ring and o-rings shall be Buna Nitrile. The Dual Check Valve shall be a ZURN WILKINS Model 700XL.

    keywords: Automotive Center,Retail,Manufacturing Floor,Industrial,Office Space,Drip Irrigation,Residential/Commercial Irrigation,Classrooms,School Systems,Educational Facilities,Universities,Custodial Closets,Military,Janitorial Closets,Sports Complex/Recreational Center,Residential Multi-Family,Residential/Light Commercial,On-Site Office,Correctional/Institutional,Janitorial Closets/Custodial Closets,Architectural/Aesthetics,Storage Areas,Development,Civil,Maintenance Facilities/Storage,Transportation,Food Service,Industrial/Processing Plant,Boiler Rooms and Custodial Areas,Healthcare,Hospitality,Government Buildings,High Rise Buildings,Backflow Preventers,Lead-Free Products,Zurn Wilkins Water Control,Power Generation,Residential Single-Family,Waterworks,Single and Dual Checks,Zurn Wilkins Backflow Preventers,Z-Bite™ Solderless Connections,Z-Press™ Solderless Connections,Lead-Free Law Compliance,MasterSpec,Retrofit and Replacement,Water Conservation,Zurn Wilkins,,00XL,0XL

Technical specification
  • Unique ref.zurn-700xl
  • Product familyBackflow Preventers
  • Product groupSingle & Dual Check
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States