Publish your products
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
    Wilkins

    Wilkins 950XL3 Double Check Valve, 3/4" - 2"

    Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. Assembly shall provide protection where a potential non-health hazard exists

    Compliance (Horizontal and Vertical)

    • ASSE® Listed 1015, Horizontal and Vertical Up
    • cUPC® Listed
    • CSA® Certified B64.5, Horizontal and Vertical Up
    • AWWA Compliant C510
    • UL® Classified (less shut-off valves)
    • C-UL® Classified
    • Approved by the Foundation for Cross Connection
    Control and Hydraulic Research at the University of
    Southern California
    • Meets the requirements of NSF/ANSI/CAN 61 and 372*
    *(Less than 0.25% Weighted Average Lead Content

    Features:

      • Compact and shortest bronze small backflow valve on the market allowing for installation versatility
      • All-bronze body ensures durability against the elements, with a Noryl®* check body and stainless-steel fasteners to resist corrosion over time.
      • EZSWAP® modular check with top access speeds up repairs and replacements
      • Test ports located on valve’s centerline make install and testing easy
      • Interlocking connected checks provide ¼ turn to access and disassemble.
      • Low-cost repair kits extend the lifespan at a significantly lower cost
      • Lead Free* (0.25% max. weighted average lead content)
      • ASSE Listed, UPC® Listed, Meets NSF/ANSI/CAN 61 & 372 requirements; Approved by the Foundation for Cross-Connection Control and Hydraulic Research at the University of Southern California; Safe Drinking Water Act Compliant


        Specification
        • The Double Check Type Backflow Preventer shall be certified to NSF/ANSI/CAN 61, shall be ASSE Listed 1015, rated to 180°F, and supplied with full port ball valves. The main body and access cover shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first and second check shall be located at an angle and accessible for maintenance from the top of the device, without removing the device from the line. The checks shall share a single access cover and test cocksshall be accessible from the top of the device. The Double Check Type Backflow Preventer shall be a ZURN
          WILKINS Model 950XL3

          Keywords:Thermal expansion tank,pressure relief valves,Double Check Backflow Preventer,backsiphonage,Cross Connection Control,double check valve backflow preventer,shut-off valves,water thermal expansion,Double Check Backflow Assembly,cartridge assembly,inlet shut-off valve,EZSwap,shock arresters, 112-950XL3,114-950XL3,1-950XL3,2-950XL3,34-950XL3

        Technical specification
        • Unique ref.zurn-950xl3
        • Product familyBackflow Preventers
        • Product groupReduced Pressure Principle Assembly
        • TypeObject (single object)
        • Date of publishing2025-09-02
        • Edition number1
        Related
        • Material mainBronze
        • Designed inUnited States
        Classification
        • BIMobject CategoryPlumbing - Valves
        • IFC classificationValve
        • Uniclass 2015 CodePr_65_54_94_72
        • Uniclass 2015 DescriptionReduced pressure zone valves
        • CSI MasterFormat 2014 Code40 05 67
        • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
        • OmniClass Number23-27 31 47
        • OmniClass TitlePressure Regulating Valves

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States