Publish your products
Wilkins F49 Fire Butterfly Valve
Wilkins

Wilkins F49 Fire Butterfly Valve

Zurn F49 Fire Butterfly Valves provide a slow opening anti-water hammer adjustment to control waterflow. An integral supervisory tamper switch provides a fire alarm control signal when the valve is moved from the open position.

Compliance:

  • UL ® Listed
  • C-UL® Classified
  • FM ® Approved

Features:

  • Available in sizes 2", 2-1/2", 3", 4", 6", 8"
  • Smaller lay length
  • Maximum Pressure: 300 PSI

Keywords: 4 butterfly valves, f49, 6 butterfly valve, Fire Butterfly Valves, pressure regulator, water Hammer Arrestors, water hammer, water hammer adjustment, water flow, fire alarm control, shut-off valves, low torque actuation, integral supervisory tamper

Technical specification
  • Unique ref.zurn-f49
  • Product familyIsolation Valves for Liquid Services
  • Product groupButterfly Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)11.75
  • Width (inches)5.31
  • Depth (inches)3.81
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)11.8
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States