Publish your products
Wilkins ZW206 Solenoid Control Valve
Wilkins

Wilkins ZW206 Solenoid Control Valve

The Solenoid Control Valve shall be a single seated, line-pressure-operated, diaphragm-actuated, pilot-controlled globe or angle valve. The valve shall seal by means of a corrosion resistant seat and resilient, rectangular seat disc. These and other parts shall be replaceable in the field; all such service and adjustments to be possible without removing the valve from the line. The stem of the basic valve shall be guided top and bottom by integral bushings. The basic valve and its pilot control system shall contain no packing glands or stuffing boxes. The diaphragm shall not be used as a seating surface, nor shall pistons be used as an operating medium. All internal and external ferrous surfaces shall be coated with a high-quality, FDA Approved blue fusion epoxy coating. The valve shall be certified to NSF/ANSI Standard 61. The Solenoid Control Valve shall be a ZURN WILKINS Model ZW206

Compliance: 

  • NSF 61, 
  • NSF 372, 
  • ANSI/AWWA C530

Features:

  • Non-modulating valve opens or closes upon receiving an electrical signal
  • Wye strainer, isolation valves, and epoxy coating come standard to simplify start-up and maintenance
  • Globe, reduced port globe, and angle bodies available
  • Available in AC, DC, and many voltages
  • 150 class flanged, 300 class flanged, grooved, and threaded end connections available for installation versatility
  • Used in conjunction with Zurn Wilkins 375AMS, 475MS or 975XLMS and EST

Keywords: Solenoid Control Valve, Wye strainer, solenoid pilot assembly, Pressure Reducing Valve, Automatic Control Valve, valve seal ring, plunger, Solenoid Hydraulic Control Valves, high pressure solenoid valve, high pressure electric valve, solenoid water valve, solenoid valve

Specification

Technical specification
  • Unique ref.zurn-zw206
  • Product familyIsolation Valves for Liquid Services
  • Product groupWater Solenoid Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)6.75
  • Width (inches)5.63
  • Depth (inches)7.25
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)22
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States