Series 2100 Acoustical Partition, Laminated up to 10' 1", Hardwoods up to 10' 1" Height, Custom Width
5.0(5 reviews)
If reducing noise is as important as adding good looks to a space, and economy's a factor too, here's the door most people turn to. Woodfold's Series 2100 single-wall acoustic partitions are ideally suited to spaces where, in addition to closing off part of a room, some degree of sound reduction is desired. In restaurants, churches, offices, assisted living facilities, almost anywhere, this durable accordion door serves to reconfigure a space at a moment's notice, minimize distracting noise, and also, thanks to full-perimeter seal system, lessen heat loss and air exchange between rooms.
Product Specifications
Panels: 4-1/4" wide by 1/4" thick; available in Vinyl-Lam and hardwood veneer faces front and back
Panel Connectors: Flexible vinyl, color-coordinated to panel selection
Track: 2" x 1-1/8" aluminum, dark bronze or clear finish
Sound Seal: Flexible vinyl sweep strips mounted top and bottom, with wood molding mounted on both sides of the track forming a 4-7/8" wide sweep surface
Wheels: Nylon wheels on steel axle with ball bearings supplied as standard
Lead Post: 3/4" x 2-3/4" aluminum, color-coordinated to panel connectors
Jamb Molding: 1-5/8" wide by 1" deep aluminum
Latch: Deadlatch with thumbturn on two sides; keylocks or magnetic catch options available
Handle: Molded PVC with finger access
Width: Custom crafted to any width
Height: Vinyl-Lam up to 12'1"; hardwoods up to 10'1"
Stacking Space: 1-1/4" per foot, plus 2-3/4" for lead post