We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Series 540 Security Accordion Door, Up to 10' 1" Height, Custom Width

Unique ref.: woodfold-540
Brand: Woodfold Mfg
Product family: Accordion Folding Doors
Product group: Series 540
Date of publishing: 2010-12-21
Edition number: 1
Type: Object (single object)
Download (2)
Maximizing security in retail or commercial venues doesn't mean minimizing eye appeal - not with Woodfold's Series 540 Visifold doors on site. Combining the smooth, flawless operation of the Woodfold hardware hinge system with enhanced security between panels thanks to a rigid PVC hinge over a steel rod, the Series 540 offers an unobstructed view of what's inside while assuring protection. Plus, since every setting has its own distinctive style, we offer a bounty of options: a spectrum of finishes, curvable tracks, different locks and latches, and the ability to combine sleek acrylic with gleaming hardwood or Vinyl-Lam panels.

Product Specifications

  • Panels: Acrylic panels (transparent clear or bronze) inserted into aluminum side channels (clear, bronze, gold, sand or white) yielding 4-1/4" overall width.
  • Panel Connectors: Rigid vinyl with steel rods color-coordinated to side channels
  • Track: 1-1/8" x 1" aluminum, dark bronze, clear or gold finish; curvable option available
  • Wheels: Nylon wheels on steel axle with ball bearings supplied as standard
  • Lead Post: 3/4" x 2-3/4" aluminum, color-coordinated to side channels
  • Jamb Molding: 1-5/8" wide x 1" deep aluminum
  • Latch: Keylock on both sides; other options available
  • Handle: Molded PVC with finger recess
  • Width: Custom crafted to any width
  • Height: Up to 10'1"
  • Stacking Space: 1-1/4" per foot plus 2-3/4" for lead post


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Folding
IFC classification: Door
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 35 13.13
CSI MasterFormat 2014 Title: Accordion Folding Doors
OmniClass Number: 23-15 11 17 15
OmniClass Title: Accordion Folding Partitions
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Folding

Name Value
Door Height 121 in
Door Width Custom

Woodfold Mfg

Properties

Name Value
Stack Separation 1-1/4" per Foot, Plus 2-3/4" for Lead Post
Track Dimensions 1-1/8" x 1"
Panel Size 4-1/4"
Panel Facing Acrylic
Track Finish Aluminum | Dark Bronze | Clear | Gold
Latch Type Keylock on Both Sides; Other Options Available
Door Handle Options Molded PVC with Finger Recess
Wheels Nylon Wheel on Steel Axle with Ball Bearings Supplied as Standard

BIMobject®