Publish your products
Z886 Perma-Trench® Linear Trench Drain System
Z886 Perma-Trench® Linear Trench Drain System
Z886 Perma-Trench® Linear Trench Drain System
Z886 Perma-Trench® Linear Trench Drain System
Z886 Perma-Trench® Linear Trench Drain System
    Zurn

    Z886 Perma-Trench® Linear Trench Drain System

    4.5 out of 5 stars4.5(18 reviews)

    Zurn Z886 Channels are 80” [2032mm] long, 6-1/4” [159mm] wide reveal and have a 4” [102mm] throat. Modular channel sections are made of 0% water absorbent High Density Polyethylene (HDPE). Channels have a positive mechanical connection between channel sections that will not separate during the installation and mechanically lock into the concrete surround a minimum of every 10” [254mm]. Channels weigh less than 2.31 lbs. per linear foot [3.9 kg/m], have a smooth, 1-1/2” [38mm] radiused self cleaning bottom with a Manning’s coefficient of .009 and .75% or neutral 0% built in slope. Channels have rebar clips standard to secure trench in its final location. Channels are provided with standard DGC grates that lock down with lockdown bars to the channel and is not intended for dynamic traffic loadings. Zurn 5-3/8” [137mm] wide reveal Ductile Iron Slotted Grate conforming to ASTM specification A536-84, Grade 80-55-06. Ductile Iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 20” [508mm] nominal lengths with 1/2” [13mm] wide slots, and 3/4” [19mm] bearing depth. Grate has an open area of 28.1 sq. in per ft. [60,308 sq. mm per meter].

    Features:

    • Saves labor up to 75% – lightweight durable polyethylene construction
    • Integral rebar clips for elevation set
    • Longer, light weight sections
    • Mechanical interlocking connections

    Keywords: Emergency and Public Entrance Areas, and Grounds, Healthcare, Parking Decks, Garages, Driveways, and Helipads, Retail, Military, Commercial, Office, Hospitality, Irrigation Drainage and Conditioning, Cafeteria, School Systems, Educational Facilities, Dormitory, Gymnasium/Pool, Janitorial Closets/Custodial Closets, Loading Dock, Universities, Government Buildings, High Rise Buildings, Sports Complex/Recreational Center, Locker Rooms, Parking Lots, Parking/Garages, Residential Multi-Family, Residential/Light Commercial, Recreational Facility, Landscaping, Residential Single-Family, Correctional/Institutional, Parking Decks, Driveways, and Parking Garages, Visitor Entrance, Architectural/Aesthetics, Clubhouse/Pool, Development, Civil, Showers, Sidewalks, Maintenance Facilities/Storage, Transportation, Rail, Food Service, High Density Polyethylene (HDPE Trench Drain), Linear Drainage (Trench Drains), Conduit, Industrial, Containment, Power Generation, Industrial/Processing Plant, Waterworks, Buy America, MasterSpec, 886, 86, 866, z866, Trench Drain, Linear Trench Drain, trench drainage system, polyethylene construction, drain channel, composite drain channel, integral top frame, Perma-Trench® Drain Systems, HDPE channels

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-z886
    • Product familyLinear Trench Drain Systems
    • Product groupHDPE
    • TypeObject (single object)
    • Date of publishing2012-01-12
    • Edition number3
    • Height (inches)3.5
    • Width (inches)6.25
    • Depth (inches)3.5
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryDuctile Iron
    • Designed inUnited States
    • Weight Net (Lbs)80
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.19
    • CSI MasterFormat 2014 TitleFacility Trench Drains
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit