Publish your products
ZS880 - Stainless Steel Linear Trench Drain
ZS880 - Stainless Steel Linear Trench Drain
ZS880 - Stainless Steel Linear Trench Drain
    Zurn

    ZS880 - Stainless Steel Linear Trench Drain

    4.0 out of 5 stars4.0(25 reviews)

    Zurn ZS990 All Type 304 (CF8) Fabricated Stainless Steel Linear Shower Drain. Complete with vertically adjustable anchoring support legs, anti-ponding V-shaped channel with 2" [51mm] No-Hub center outlet, adjustable secured leveling frame with built-in tile edge, integral membrane flange for glue on waterproofing membrane, and secured, light-duty, slotted heel-proof grate. Drain is designed for installation in a minimum 2" [51mm] concrete pour and can be adjusted to accommodate 1/4" [6mm] and 3/8" [10mm] finished tile thicknesses.

    Features:

    • Stainless steel construction holds up to years of use and ensures sanitation
    • Vertical adjustable support legs secure drain in place during installation
    • Adjustable, secured leveling frame with built-in tilt edge
    • Light-duty, slotted heel-proof grate works for a variety of applications
    • Multiple run applications are available
    • No-hub center outlet
    • ADA compliant
    • 1-year limited warranty

    Keywords: Stainless Steel, Linear Drainage (Trench Drains), Healthcare, Standard Patient Rooms, Public Restrooms, Hospitality, Commercial, Residential Single-Family, Residential/Light Commercial, Locker Rooms, Sports Complex/Recreational Center, Architectural/Aesthetics, Bariatric Care Patient Rooms, Kitchen and Food Preparation Area, Nurse's Station and Surgeon Scrub Area, Wellness and Rehab Centers, Guest Rooms, School Systems, Educational Facilities, Dormitory, Universities, Outdoor Kitchen, Club/Suite Level Restrooms, MasterSpec, S880,880 , zurn zs880, shower trench drain, linear shower drain, shower trench drains, trench drain for shower, linear shower drain detail, shower channel drain, linear shower drains, bathroom trench drain, linear trench shower drains, zurn channel drain, shower french drain, zurn shower drain, shower pan trench drain, lineal drains, drainage channel for showers, custom shower grate, 2 shower drain, linear drains for tile showers, french shower drain, shower drain specifications, zurn trench drain installation, custom shower drains, linear drain shower, linear shower drain side outlet, linear drain grate, side outlet linear shower drain, 36 linear shower drain, watts trench drains, trench shower drains, shower strip drain, linear floor drain for shower, shower trough drain system, linear trough drain, stainless shower drain, custom shower drain, shower trough drains, horizontal shower drain, shower linear drain, channel shower drain, trench shower drain, stainless shower, tile in linear shower drain, shower channel drain, linear shower drains, bathroom trench drain, linear trench shower drains, zurn channel drain, shower french drain, zurn shower drain, shower pan trench drain, lineal drains, drainage channel for showers, custom shower grate, 2 shower drain, linear drains for tile showers, french shower drain, shower drain specifications, zurn trench drain installation, custom shower drains, linear drain shower, linear shower drain side outlet, linear drain grate, side outlet linear shower drain, 36 linear shower drain, watts trench drains, trench shower drains, shower strip drain, linear floor drain for shower, shower trough drain system, linear trough drain, stainless shower drain, custom shower drain, shower trough drains, horizontal shower drain, shower linear drain, channel shower drain, trench shower drain, stainless shower, tile in linear shower drain, trough shower drain, shower linear drains, shower drain adjustable, shower drain linear, drainside, linear drain side outlet, linear drains for showers, linear slot drain, zurn hub drain, 36 linear drain, inside a shower drain, trough shower drains, linear shower floor drain, french drain for outdoor shower, shower drain in concrete, linear drain for shower, linear shower drain install, serene drains, french drain shower, linear building, infinity drain installation, shower linear drain systems, channel drain shower, 24 linear shower drain, linear drains shower, tile in linear drain, linear drain in center of shower, infinity drain shower drain, stainless steel showers, shower drain basket, elongated shower drain, shower drain specs, line drain shower, slot drain shower, zurn trench drain, linear floor drains for showers, linear drains, linear drainage, install linear shower drain, zurn trench drain grates, shower drain in concrete floor, shower trough drain installation, zurn shower drains, adjustable linear shower drain, adjustable shower drain, showers with linear drains, shower floor drain installation, linear shower drain with side outlet, trench drain in shower, trough drain for shower, shower with linear drain, stainless steel shower pans, linear drain in shower, shower drain options, shower grate, liner drain, infinity drain for shower, trough drain shower pan, recessed shower drain

    Specification
    • Using an RFA Family with Type Catalog:

      Pleasedownload and save the type catalog, TXT, in the same location as the RFAfamily. In a Revit project or template, select the Insert tab from the Library panel, LoadFamily. Navigate to the location of the RFA and TXT files and select the familyRFA to load.

    Technical specification
    • Unique ref.zurn-zs880
    • Product familyLinear Trench Drain Systems
    • Product groupShower Drain, Stainless Steel
    • TypeObject (single object)
    • Date of publishing2012-11-16
    • Edition number2
    • Height (inches)2.5
    • Width (inches)5
    • Depth (inches)12
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)2.9
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.19
    • CSI MasterFormat 2014 TitleFacility Trench Drains
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit