Publish your products
Single Chamber - Full Port with Mechanical Check Feature - 905GD-16, 905AD-16

Single Chamber - Full Port with Mechanical Check Feature - 905GD-16, 905AD-16

Series 905GD-16 (Globe) and 905AD-16 (Angle) are Ductile Iron, full port, single chamber basic valves that incorporate a two-piece telescoping disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases.

Specification
  • Features

    • Sizes 4 in. to 10 in. (100mm to 250mm)
    • A mechanical check feature acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases
    • Two-piece telescoping disc and diaphragm assembly opens, closes, or modulates as commanded by the pilot control system
    • Lead free ductile iron body and cover with stainless steel trim
Technical specification
  • Unique ref.905GD-16-905AD-16
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit