GUARDIAR Entrance and video Terminal

GUARDIAR Entrance and video Terminal

GUARDIAR
The Guardiar Global Situational Awareness System is a video management and access control system.

ENTRANCE AND VIDEO
TERMINAL

Digital face recognition identifies a number of facial features and creates a face print to store on a database for future use, allowing access to particular individuals.

FEATURES
> Anodized aluminium alloy middle frame
> 8 inch capacitive touch screen
> Face, fingerprint, password, bluetooth, and card unlock
> Face verification accuracy and profiles
> Full duplex communication
> Voice communication between mobile app and platform
> Low illuminance wide dynamic dual camera
> Alarm, tamper alarm, and fire alarm
> Surface-mount and flush-mount



Specification

Technical specification
  • Unique ref.guardiar-Entrance-video-terminal
  • Collection setGSAS
  • CollectionVideo Intercom
  • TypeObject (single object)
  • Date of publishing2021-08-27
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories