GUARDIAR
The Guardiar Global Situational Awareness System is a video management and access control system.
LITE ANALYTICS
PANORAMIC CAMERA
The non-splicing camera with adjustable lenses
allows for 360° surveillance coverage, which can be
used in conjunction with multiple cameras, and is quick
and easy to install.
FEATURES:
> Smart Codec (H.265+ & H.264+) - reduces bit rate and storage
requirements by up to 70% when compared to standard video
compression.
> Face Detection - detecting, tracking, capturing and selecting
the best face image
> People Counting - track and process moving humans to gather
accurate statistics of entry, exit number and people in an area.
> Perimeter Protection - recognize human and vehicle accurately
> Protection from water and dust (IP67, IK10, wide voltage)
Region availability
| Asia | Africa | North America |
|---|---|---|
Afghanistan | Angola | United States |
Bahrain | Botswana | |
Iran | Egypt | |
Iraq | Eswatini | |
Israel | Lesotho | |
Jordan | Malawi | |
Kuwait | Mozambique | |
Lebanon | Namibia | |
Oman | South Africa | |
Palestine | Zambia | |
Qatar | Zimbabwe | |
Saudi Arabia | ||
Syria | ||
Türkiye | ||
United Arab Emirates | ||
Yemen |